6EDL04I06PT
Overview
600 V three-phase gate driver IC with integrated bootstrap diode, over current protection, enable and fault reporting
EiceDRIVER™ Compact - 600 V full-bridge three-phase gate driver IC for MOS-transistors or IGBTs in PG-DSO-28 package with LS-SOI technology.
Summary of Features
- Thin-film-SOI-technology
- Maximum blocking voltage +600V
- Separate control circuits for all six drivers
- CMOS and LSTTL compatible input (positive logic)
- Signal interlocking of every phase to prevent cross-conduction
- Detection of over current and under voltage supply
Benefits
- Space saving package
- Improved energy efficiency
Potential Applications
Diagrams
Videos
Training
Support